ETHERLINE® Cat.5 ARM

Fixed Installation

Industrial Ethernet cable Cat.5 for direct burial with rodent protection, for PROFINET applications Type C, PE outer sheath

  • Industrial Ethernet cable
  • CAT.5-Performance
  • Suitable for outdoor use and direct burial

Supplementary automation components from Lapp Mechanical and plant engineering Suitable for outdoor use Mechanical resistance Robust Interference signals UV-resistant

PROFINET EtherNetIP

Article number Article designation Number of pairs and AWG per conductor Outer diameter mm Core diameter in mm Copper index (kg/km) Weight (kg/km)
Fixed Installation
2170496
ETHERLINE® Cat.5 ARM 2 x 2 x AWG22/1 6.5 / 9.3 1.5 30.4 124

Benefits

  • Can be used for Industrial Ethernet in harsh industrial environments
  • EMC-optimised design
  • With armouring for improved rodent protection
  • Screened against interference
  • 2pair: 10/100 Mbit/s for Industrial Ethernet

Application range

  • Suitable for outdoor use, UV-resistant
  • Suitable for direct burial
  • max. cable lenght für 100 Mbit/s is 100 m
  • PROFINET application Type C but for fixed installation
  • suitable for EtherCAT and EtherNet/IP applications

Product features

  • Fast Connect (FC) cable design

Product Make-up

  • Solid and bare copper conductor
  • Core insulation: PE
  • Colour-coded in accordance with PROFINET for Cat.5 apllications
  • Star quad
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Inner sheath made of PVC (green RAL6018)
    2 layer galvanzid steel tape
  • Outer sheath made of black polyethylene (PE)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 10 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-5

Temperature range

  • Fixed installation: -40°C to +70°C
  • Flexing: -20°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.