- Lapp Products Catalog
- Products
- Catalogue
- Data communication systems for ETHERNET technology
- PROFINET, Cat.5
- Type C - Cables for special applications
- ETHERLINE® Y CAT.5e BK
ETHERLINE® Y CAT.5e BK
Flexible application



Show video
External content from YouTube
Please click to load the video. YouTube will then set cookies and also transmit your IP address to YouTube. If you are logged into your YouTube account, you enable YouTube to allocate your surfing behavior directly to your personal profile. You can prevent this by logging out of your YouTube account. You can find further information in our privacy notice.
Industrial Ethernet cable Cat.5 for special applications, for PROFINET application Type C; design 2x2xAWG22/7, PVC jacket
- For PROFINET applications
- CAT.5-Performance
Benefits
- UV and weather-resistant in black
- Can be used in dry or damp rooms
- Screened against interference
- Suitable for outdoor use, UV-resistant
- 2pair: 10/100 Mbit/s for Industrial Ethernet
Application range
- Many applications with Industrial Ethernet, e.g. PROFINET type C, i.e. fixed installation and flexible use.
- Wiring of machines, tools, devices, appliances and control cabinets
- suitable for EtherCAT and EtherNet/IP applications
Product features
- PVC compound TM2 acc. to EN 50363-4-1
- Resistant to acids, alkalis and certain oils at room temperature
- Flame retardant acc. to IEC 60332-1-2
Product Make-up
- Stranded conductor, 7-wire, bare
- Core insulation: Based on Polyolefin
- Colour-coded in accordance with PROFINET for Cat.5e apllications
- Star quad
- Overall screening with copper braid and plastic-laminated aluminium foil
- PVC outer sheath, black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 125 V
Minimum bending radius
- Fixed installation: 10 x outer diameter
- Flexing: 15 x outer diameter
Test voltage
- Core/core: 1000 V
- Core/screen: 500 V
Characteristic impedance
- nom. 100 Ω acc. to IEC 61156-5
Temperature range
- Flexing: -10°C to +70°C
- Fixed installation: -40°C to +80°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.