EPIC® M23P Socket contacts

Contacts, tools, accessories for circular connectors

EPIC® M23P Socket cotacts

  • All contacts are high quality gold plated
  • Contacts are designed for wide crimping range, therefore low number of variants
  • Made in Germany

Good chemical resistanceWide clamping rangeCorrosion-resistantMaximum vibration protectionMechanical resistanceOil-resistantOptimum strain reliefRobustReliability

Article number Article designationDescriptionFor designPieces / PU
381167757
EPIC M23P CONTACT SOCKET 1MM 0.14-1Female contactsfor type D6100
381167758
EPIC M23P CONTACT SOCKET 1MM 0.5-1.5Female contactsfor type D6100
381167755
EPIC M23P CONTACT SOCKET 2MM 0.35-2.5Female contactsfor type D6100
381167756
EPIC M23P CONTACT SOCKET 2MM 2.5-4Female contactsfor type D6100

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.