75007810
| M23-LS1 A, B, F, G protective cap | Plastic cap for A1, B1, B2, F6, F7, G4, G5, G6 | 20 | |
75007710
| M23 / LS1 D protective cap | Plastic cap for D6, A6 | 20 | |
75018411
| M23 A, B protective cap, plastic cord with cable lug | Metal cap for A1, A3, B1, B2 | 5 | |
75018412
| M23 A, B, G, F protective cap, plastic cord with variable loop | Metal cap for A1, A3, F6, F7, G4, G5 | 5 | |
55001310
| SILVYN Adapter LS1/M25x1,5 | For integrated cable glands 8.5 - 11mm, 10.5 - 15.5mm | 1 | |
44420568
| Holder for "flying connection" | Connector holder M12, M17, M23, LS1 | 10 | |