44429370
| POWER LS1 D BCMF 2mm AU 0.5-2.5 | 2 mm female spring 0,5-2,5mm² | LS1 D6, A6 | - | |
44420104
| POWER LS1 D BCMD 2mm AU 4.0 | 2 mm female hyperboloid 4 mm² | for type D6, A6 | - | |
44420105
| POWER LS1 D BCMD 2mm AU 4.0 | 2 mm female hyperboloid 4 mm² | for type D6, A6 | - | |
44429001
| POWER LS1 BCBG 2mm 1.0-2.5 (3000) RE | 2 mm female 1.0 - 2.5 mm² | LS1 D6, A6 | - | |
| 1mm contacts, female, crimp |
74020601
| M23/LS1 BCMS 1mm AU 0.14-1.0 | 1 mm female slot 0.14 - 1.0 mm² | per inserts M23 (not D-Sub), LS1 D6, LS1 A6 | 10 | |
74200600
| M23/LS1 BCMS 1mm AU 0.14-1.0 | 1 mm female slot 0.14 - 1.0 mm² | per inserts M23 (not D-Sub), LS1 D6, LS1 A6 | 100 | |
74034501
| M23/LS1 BCMD 1mm AU 0.14-1.0 | 1 mm female hyperboloid 0.14 - 1.0 mm² | per inserts M23 (not D-Sub), LS1 D6, LS1 A6 | 10 | |
74034500
| M23/LS1 BCMD 1mm AU 0.14-1.0 | 1 mm female hyperboloid 0.14 - 1.0 mm² | per inserts M23 (not D-Sub), LS1 D6, LS1 A6 | 100 | |
| 2mm contacts, female, crimp |
44429371
| POWER LS1 D BCMF 2mm AU 0.5-2.5 | 2 mm female spring 0,5-2,5mm² | LS1 D6, A6 | 10 | |