EPIC® POWER M17 A1
Circular connectors for servomotors and power supply
EPIC® M17 POWER panel mount base
- High Power with smallest space requirements
- The contacts have to be ordered separately
- Made in Germany
Benefits
- Version with less contacts for higher current
- sensor/ ac
- EMC protection
Application range
- Servo drives and servo assemblies
- Plant engineering, machinery manufacturing
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
Rated voltage (V)
- 630V: 2mm and 1mm contacts
- 60V: 0,6mm contacts
Rated impulse voltage
- 6KV: 2mm and 1mm contacts
- 1.5KV: 0.6mm contacts
Rated current (A)
- 3+PE: 20A, 5+PE/6+PE/7+PE:14A, 3+PE+5:14A/3,6A
Pollution degree
- 3
Contacts
- Gold-plated brass
Number of contacts
- 3+PE, 5+PE, 6+PE, 7+PE, 3+PE+5
- Contacts:3+PE(2mm), 5+PE(1mm), 6+PE(1mm), 7+PE(1mm), 3+PE+5(1mm/0.6mm)
Termination methods
- Crimp: 3+PE: 0.5-2.5mm², 5+PE/6+PE/7+PE: 0.06-1mm², 3+P+5: 0.06-1/0.06-0.5mm²
Material
- Housing: nickel-plated zinc die-casting, nickel-plated brass
Insert: PA,
Seal: FPM
Protection rating
- IP 67
Cycle of mechanical operation
- 100
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
