EPIC® MH 4.0mm Contacts
High flexibility by the use of any combination of inserts in one connector
Machined EPIC® MH 4.0 contacts are suitable for the safe transmission of larger currents. The silver coating ensures low contact resistance and thus little loss and less heat generation.
High quality contact with 4mm pin diameter for a safe transmission of larger currents
Benefits
- High quality contact with 4mm pin diameter for a safe transmission of larger currents
- For cross section from 1,5mm² up to 10mm² available
- Crimp connection for permanent vibration proof contacting
- With the appropriate tools, good contacting is created quickly and easily
Application range
- Mechanical engineering
- Robotics industry
- Plant engineering
- Renewable energy
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
Contact resistance
- < 5 mOhm
Termination methods
- Crimp termination: 1.5 - 10 mm²
Stripping length (mm)
- 10
Cycle of mechanical operation
- 500
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.