EPIC® H-A 48 AG
Rugged housings for 3 inserts
The compact robust metal housing is suitable for accommodating 3 inserts and can be used, for example, in machine and device manufacturing.
Compact, robust metal housings for double size H-A 48
Benefits
- Three different inserts, each suitable for housing type H-A 16, can be integrated in this housing. High flexibility
Application range
- Machine and equipment manufacturing
- Control engineering
Product features
- H-A case: Wall base
- Dual levers
- Included: flat gasket
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
