EPIC® H-A 48 TS

Rugged housings for 3 inserts

This housing with pivots for a double lever and a side cable entry can accommodate 3 inserts and it is suitable for control systems.

Compact, robust metal housings for double size H-A 48

Mechanical and plant engineeringMechanical resistanceRobustWaterproof

CE

Article number Article descriptionMPGNeckPieces / PU
H-A housing: hood (side cable entry, bolts for double lever)
10630800
H-A 48 TS 29-29yes1
10630900
H-A 48 TS 29-29-1
19630800
H-A 48 TS M3232--1
19635600
H-A 48 TS M4040--1

Benefits

  • Three different inserts, each suitable for housing type H-A 16, can be integrated in this housing. High flexibility
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Machine and equipment manufacturing
  • Control engineering

Product features

  • Hood
  • Bolts for double lever
  • Side cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.