EPIC® H-A 48
H-A connector insert up to 400V with service friendly screw connection
The narrow standard insert can be used universally for conducting current and voltage. It can be used for machine or device manufacturing.
- New higher voltage resistance, 400V in a small space
- Universal for current and voltage transmission
- Made in Germany
Benefits
- Universal for current and voltage transmission
- New higher voltage resistance, 400V in a small space
- Slim connector insert for standard application
- Service friendly screw connection for different cross section, PH1 screw heat suitable for electric screwdrivers
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Machine and equipment manufacturing
- Control engineering
- Plastics industry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 400 V
UL: 600 V
CSA: 600 V
Rated impulse voltage
- 4 kV
Rated current (A)
- IEC: 16 A
UL: 14 A
CSA: 16 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- 1.5 - 4 mohm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 16 + PE
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Stripping length (mm)
- 8
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
