EPIC® H-B 10 SDRLH-BO
Housing design H-B. The industry standard.
The universal metal housing with pivots for a direct lever and 2 cable entries is able to withstand temperatures of up to +125 degrees for a short period.
- Double lever version with 2 levers for increased safety
- For easy introduction of two cables
- Protection rating UL50E tested
Benefits
- The smallest housing with single and double lever. The right housing is available for every application
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Surface-mount base, high version
- Bolts for double lever
- 2 cable entries
- Metal cover
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
IP 40 (cover closed) - NEMA 250, UL50E: 12, 4 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
