EPIC® H-BE 10 Screw termination
The proven standard inserts for easy assembly
The insert with screw termination can be used for a broad range of applications, for example in lighting and sound systems.
- Proven screw for easy installation
- Screw, crimp, cage clamp and Push-In version - freely combinable
Benefits
- Standard inserts with screw, crimp cage clamp and Push-In termination
- The EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3 - UL tested for application in control cabinets according UL 508 / UL 2237
Application range
- Mechanical engineering
- Plastics industry
- Light & sound technology
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 16 A
UL: 16 A
CSA: 16 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 2 mOhm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 10 + PE
Termination methods
- Screw termination: 0.5 - 2.5 mm²
Stripping length (mm)
- 8
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Certifications
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
