EPIC® H-BE 10 Cage clamp
The proven standard inserts for easy assembly
The multi-functional insert with spring-type terminal can be used for higher voltages and currents and is highly reliable.
- Multifunctional insert for versatile appliactions
- Screw, crimp, cage clamp and Push-In version - freely combinable
Benefits
- Standard inserts with screw, crimp cage clamp and Push-In termination
- The EPIC® H-BE series is suitable for applications that require a reliable connection when working with high voltages and currents
Application range
- Mechanical engineering
- Light & sound technology
- Plastics industry
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- IEC: 500 VUL: 600 VCSA: 600 V
Rated impulse voltage
- 6 kV
Rated current (A)
- IEC: 16 A
UL: 16 A
CSA: 16 A
Pollution degree
- 3
Flammability
- UL94 V-2
Contact resistance
- 1.5 - 4 mohm
Contacts
- Copper alloy, hard silver-plated
Number of contacts
- 10 + PE
Termination methods
- Cage clamp termination: 0.5 - 2.5 mm²
Stripping length (mm)
- 7
Material
- PC, polycarbonate
Cycle of mechanical operation
- 100
Certifications
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
