EPIC® H-B 48 SDR-LB
Housing design H-B for 2 inserts.
The large housing for the placement of two inserts consists of a single lever, a cable entry and a thermoplastic cap.
Benefits
- The large, robust housing for two inserts in one connector. Power and data in a single connector
- M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
Application range
- Plant engineering
- Plastics industry
Product features
- Surface-mount base
- Single lever
- 1 cable entry
- Plastic cover
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
