EPIC® H-B 48 SGRL-LB

Housing design H-B for 2 inserts.

The robust housing with 2 cable entries and a single lever can be used in the areas of investment construction and the plastics industry.

CE

Article number Article descriptionMPGPieces / PU
H-B housing: surface-mount base (2 cable entries, single lever)
10166000
H-B 48 SGRL 29-291
10166100
H-B 48 SGRL 36-361
19166000
H-B 48 SGRL M3232-1
19166100
H-B 48 SGRL M4040-1

Benefits

  • The large, robust housing for two inserts in one connector. Power and data in a single connector
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application range

  • Plant engineering
  • Plastics industry

Product features

  • Surface-mount base
  • Single lever
  • 2 cable entries

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.