EPIC® H-B 48 TG

Housing design H-B for 2 inserts.

The robust large housing for two inserts in one connector ensures that the power and data are in a single component. It is suitable, for example, for use in the plastics industry.

CE

Article number Article descriptionMPGNeckPackaging unit
H-B housing: hood (straight cable entry, bolts for single lever)
10155000
H-B 48 TG 29-29yes1
19155000
H-B 48 TG M3232--1
19156000
H-B 48 TG M4040--1
19157000
H-B 48 TG M5050--1

Benefits

  • The large, robust housing for two inserts in one connector. Power and data in a single connector

Application range

  • Plant engineering
  • Plastics industry

Product features

  • Hood
  • Bolts for single lever
  • Straight cable entry
  • Versions with / without neck

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.