EPIC® H-K 4/4
Combination insert Power and Control
The combined insert is suitable for power and control and can be used, for example, in the area of recoverable energy and control systems.
Combination insert Power and Control
Benefits
- Power and control in one connector insert
Application range
- Mechanical engineering
- Control engineering
- Renewable energy
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000438
- ETIM 5.0 Class-Description: Contact insert for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000438
- ETIM 6.0 Class-Description: Contact insert for industrial connectors
Rated voltage (V)
- 690 V
- 250 V
Rated impulse voltage
- 8 kV
- 4 kV
Rated current (A)
- 63 A
- 16 A
Pollution degree
- 3
Flammability
- UL94 V-0
Contact resistance
- < 5 mOhm
Number of contacts
- 4 + 4 + PE
Termination methods
- Axial Screw termination: 6 - 16 mm²
- Cage clamp termination: 0.14 - 2.5 mm²
Stripping length (mm)
- 11 mm
- 9 mm
Material
- PC, polycarbonate
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +125°C
- PE connection with a 16mm² wire only with the recommended ring lug 44424029
- The inserts must be used with the appropriate housings
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- To connect stranded conductors, use a end sleeve.