EPIC® K 4/8

Combination insert Power and Control

The combined insert for power and control is suitable for the transmission of high power combined with electrical signals. It finds application in very many areas of industry.

4-pole power insert for rectangular connector with 8 additional signal contacts

Supplementary automation components from LappMechanical and plant engineeringWind EnergyTemperature-resistant

cRUus

Article number Article descriptionContact typeNumber of operating contactsPieces / PU
EPIC® K 4/8 screw termination
44424053
EPIC® K 4/8 SSmale4 + 8 + PE10
44424054
EPIC® K 4/8 BSfemale4 + 8 + PE10

Benefits

  • Power and control in one connector insert
  • Best in combination with ÖLFLEX® SERVO

Application range

  • Mechanical engineering
  • Control engineering
  • Renewable energy

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000438
  • ETIM 5.0 Class-Description: Contact insert for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000438

Rated voltage (V)

  • IEC: 400 V
    UL: 600 V
    CSA: 600 V

Rated impulse voltage

  • 6 kV

Rated current (A)

  • 80 A Power
  • 16 A Control

Pollution degree

  • 3

Flammability

  • UL94 V-0

Contact resistance

  • < 5 mOhm

Number of contacts

  • 4 + 8 + PE

Termination methods

  • Screw termination: 1.5 - 16.0 mm² (power contact)
  • Screw termination: 0.5 - 2.5 mm² (control contact)

Stripping length (mm)

  • 14 ± 0.5 mm (Power)
  • 6 ± 0.5 mm (Control)

Material

  • PC, polycarbonate

Cycle of mechanical operation

  • 500

Certifications

  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +125°C

  • PE connection with a 16mm² wire only with the recommended ring lug 44424029
  • The inserts must be used with the appropriate housings
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • To connect stranded conductors, use a end sleeve.