EPIC® SOLAR TOOL CSC
Cutting, stripping and crimping with just one
tool
The single tool for cutting, stripping and crimping consists of a multi-purpose die and locator for safe placement of the crimping contacts.
Cutting, stripping and crimping with just one
tool
Application range
- For crimping of the photovoltaic connector EPIC® SOLAR 4Plus and EPIC® SOLAR 4 in thefield
Product features
- Multifunctional die for cutting, stripping and crimping with just one
tool - Locator (LOC) for the safe and accurate positioning of the crimping contacts
- Locator and crimping dies fit together with the crimping tool 11147000
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.