FLEXIMARK® Cablelabel LFL
FLEXIMARK® Cablelabel LFL for marking cables with cable ties (one- or two sided fastening possibility). Text can be printed on the labels with our marking software and commercial laser printers.
LFL2H 9.9-26 included in FLEXIMARK® sample bag (article no. M3251010)
Benefits
- Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
- Printable on both sides
Application range
- For cable marking
- Can be mounted directly on the cable together with plastic cable ties
- No character holder necessary
Note
- Can be printed with the FLEXIMARK® Software and a commercial laser printer
- Insert sheet in manual paper feed compartment
- Optimum printing results from laser printers are achieved with straight sheet feed-in
Included
- Perforated DIN A4 / A5 sheets
Product Make-up
- One (LFL1H) or two-sided (LFL2H) fastening with cable ties (up to 4.5 mm in width)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001530
- ETIM 5.0 Class-Description: Cable coding system
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001530
- ETIM 6.0 Class-Description: Cable coding system
Colour delivered
- Yellow/White (can be printed on both sides)
Material
- Halogen-free polyester
- Thickness: 0.175 mm
Temperature range
- -40°C to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.