FLEXIMARK® Cablelabel detectable
FLEXIMARK® Cablelabel detectable are cable markers extruded from Polyether based TPU compound. Optimized to the operation of the most common metal and x-ray detectors.
Benefits
- Detectable by X-ray or magnetic metal detectors thanks to tiny metal particles in the material. If a label accidentally enters the direct production environment of food, it can be located more easily. This means that expensive plant shutdowns can be avoided
- Compliant with Regulation (EU) No. 10/2011 on plastic materials and articles specifically for the food and beverage industry in Europe
- Thermal transfer printing process produces durable, smudge and scratch resistant labels that are resistant to aggressive media, microorganisms as well as oils
- Withstands temperatures up to +115°C for short periods and is resistant to hydrolysis, a property that is important in frequent cleaning processes with hot water or steam
- Flexible material allows easy installation with 1 or 2 detectable cable ties
Application range
- For marking single wires, cables and components in demanding industries. Typical applications are the food industry and packaging plants
- Printable with FLEXIMARK® thermal transfer printers
- Printable with FLEXIMARK® software 11.0
- Suitable for outdoor use.
Norm references / Approvals
- Flammability standard Class HB - UL94
- Compliant with FDA 21 CFR - GRAS (Generally Recognized as Safe). Quality standard for the food and beverage industry in North America
- Compliant with Regulation (EU) No. 10/2011 on plastic materials and articles specifically for the food and beverage industry in Europe
Note
- In blue color for easy food differentiation
- Recommended ribbon:
Text colour black: FTI-HX105-300 BK (article no. 83260203),
Text colour white: FTI-X-CO-110x300 WH (article no. 83260264)
Included
- Delivered as a roll of labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001530
- ETIM 5.0 Class-Description: Cable coding system
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001530
- ETIM 6.0 Class-Description: Cable coding system
Material
- Halogen-free polyurethane (TPU)
Temperature range
- -40°C to +105°C
- Could also withstand +115°C in the short term
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.