FLEXIMARK® Wrapping label LCK
FLEXIMARK® LCK wrapping labels are markers of vinyl with an protective transparent foil for marking cables with a laser printer. The protection foil protects the text from abrasion and solvents.
LCK 32 YE included in FLEXIMARK® sample bag (article no. M3251010)
Benefits
- A transparent film is wrapped around the cable and pasted over the printed field so that the printing is protected against abrasion, pollution and solvents
- Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
- Due to tight wrapping, space-saving
Application range
- For cable marking
Note
- Can be printed with the FLEXIMARK® Software and a commercial laser printer
- Insert sheet in manual paper feed compartment
- Optimum printing results from laser printers are achieved with straight sheet feed-in
Included
- 10 or 100 perforated DIN A4 label sheets (dependent on the chosen packaging size)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001530
- ETIM 5.0 Class-Description: Cable coding system
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001530
- ETIM 6.0 Class-Description: Cable coding system
Adhesive
- Acrylic-based permanent adhesive
Colour delivered
- Yellow, white
Material
- Halogen-free polyester
- Thickness: 0.025 mm
Temperature range
- -40°C to +125°C
- Minimum working temperature: +10°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.