FLEXIMARK® Wrapping labels TCK
FLEXIMARK® TCK wrapping labels are markers of vinyl with an protective transparent foil for marking cables with a thermal transfer printer
Benefits
- A transparent film is wrapped around the cable and pasted over the printed field so that the printing is protected against abrasion, pollution and solvents
- Resistant to chemicals, UV-light, moisture and oils (diesel oil, basic cleaning agent, sea water, ethanol,...)
- Due to tight wrapping, space-saving
Application range
- For cable marking
Note
- Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
- Recommended ribbon: R71 110-360 resin BK (article no. 83259609)
Included
- Delivered as a roll of labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Adhesive
- Acrylic-based permanent adhesive
Colour delivered
- White or yellow
Material
- Halogen-free polyester
- Thickness: 0.025 mm
Temperature range
- -40°C to +125°C
- Minimum working temperature: +10°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.