FLEXIMARK® Panel strip
FLEXIMARK® Panel strips for easy, fast and cost efficient marking in cabinets and other areas. No "one by one” labelling necessary.
Benefits
- Good UV- and chemical resistance
- Easy creation and printing of panel strips using the module function of the FLEXIMARK® Software
- Self-adhesive on many surfaces
- Can also be mounted in FLEXIMARK® Character holder PGS
Application range
- Identification of electrical components and panels
Note
- Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
- Recommended ribbon: R71 55-360 resin BK (article no. 83259604)
Included
- Delivered as a roll of labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Adhesive
- Acrylic-based permanent adhesive
Colour delivered
- White
- Yellow
Material
- Halogen-free polyester
Temperature range
- -40 °C to +150 °C
Processing: min. +10 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.