FLEXIMARK® TA Labels Component marking
TA labels are self-adhesive labels for marking cabinets and other components in the electrical industry. Can be printed with thermal transfer printers
Sample labels are available upon request
Benefits
- Good UV resistance
- Smudge and scratch resistant and reistant to oils and chemicals as well
Application range
- Identification of electrical components, panels, push buttons and information signs
Note
- Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
- Recommended ribbon: R71 110-360 resin BK (article no. 83259609)
- More sizes and colours available on request
Included
- Delivered as a roll of labels
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Adhesive
- Acrylic-based permanent adhesion
Bonding strength: 15 N/mm
Colour delivered
- Yellow, white
- Silver on demand
Material
- Halogen-free polyester
Temperature range
- -40 °C to +150 °C
Processing: min. +10 °C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.