HITRONIC® HQA-Plus Aerial Cable
Outdoor self-supporting aerial cable with stranded loose tubes, non-metallic strain relief and PE inner and outer sheath; ADSS cable type
HITRONIC® HQA ADSS plus cable, non-metallic, for outside plant aerial, double outer sheath; A-DQ2Y(ZN)2Y
- ADSS - All Dielectric Self Supporting
- For harsh weather conditions
Benefits
- Designed to withstand harsh weather conditions
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- UV-resistant
longitudinally and laterally watertight - Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For long span widths
- Hanging on poles
- For outdoor use
- Laying on poles
- Installation on building columns
Product features
- Stranded loose tubes with up to 96 fibres
- Colour-coded fibres and loose tubes
- Mechanical support members (central filler and aramid yarns)
- Robust, halogen-free outer sheath
- Span width up to 250m
Product Make-up
- Up to 8 stranded gel-filled loose tubes
- Central GRP strength element
- Aramid yarns as strain relief
- PE inner and outer sheaths
- Colour: black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Primary coated fibre: 250µm
- Cable: see table
Core identification code
- Fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A-DQ2Y(ZN)2Y ADSS
- All-Dielectric Self-Supporting
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Permissible tensile force
- MAT: 8000 N
- EDS: 3200 N
Temperature range
- Fixed installation: -40°C to +70°C
- Occasional flexing: -30°C to +70°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Further cable versions are available on request.