PCF Connector F-SMA and ST(BFOC)
Connector for Polymer Claddes Fibre cables, type FSMA and ST(BFOC)
PCF Connector F-SMA and ST(BFOC) for different cable types and dimensions, for clamping
Benefits
- Easy to assemble
- Designed for field assembly
- Reusable as it can be removed
Product features
- Connectors for clamp and cleave assembly
- Available for different cable
diameters (2.2mm and 3.0mm) - Adapters available on request
- bend protection boot colour:
50% black and 50% red
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class-Description: Fibre optic connector
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.