POF Cutting Tools
Stripping tools for different sheath materials and cable diameters for POF cable and connector product range
POF Accessories; tools for the POF cable and connector product range; cable stripper for different jacket materials and cable diameter; Polymer Optical Fibre (980/1000)
Benefits
- Cutting tools for the POF cable and connector product range
Application range
- Cable stripper for different jacket materials and cable diameter
Product features
- Various tools for cutting buffered fibres (2.2mm)
from very simple to version with automatic
blade advance - 29500011 - fibre stripper for
PE buffer tube 2.2mm - 29500013 - fibre stripper for
PA buffer tube 2.2mm-2.3mm - 29500012 - jacket stripper for cable diameter 3.6mm and 6.0mm
- Crimping tool suitable for the
POF(PCF) connector program
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001126
- ETIM 5.0 Class-Description: Fibre optic cleaver
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001126
- ETIM 6.0 Class-Description: Fibre optic cleaver
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.