POF Measurement Equipment
Measuring equipment set for wavelength range 660 nm and 850 nm; suitable for measuring assembled POF and PCF systems
POF Measurement Equipment for wavelengths 660nm and 850nm; Suitable for the attenuation measurement of assemblied POF and PCF systems; different connector types; Polymer Optical Fibre (980/1000)
Benefits
- Measuring Equiment Set for wavelenghts 660/850nm
- Suitable for the measurement of assemblied POF and PCF systems
Product features
- The mesasurement device is supplied without adaters. Please order separatly
- Optical Transmitter (TMR):
wavelength dependent on interchangeable adapter
- 650nm
- 660nm
- 850nm (on request) - Optical Power Meter:
for attenuation measurement of
an assembled POF (PCF) systems
adapted to Optical Transmitter (TMR)
Product Make-up
- Optical Transmitter with digital display, wavelength dependent on adapter, active interchangeable adapters are not included, please order separately
- Optical Power Meter with digital display, wavelength meter 660/850 nm, interchangeable adapters (receiver side) are not included, please order separately
- Measuring Set (29500089):
Optical Transmitter and Power Meter as set in a black suitcase, interchangeable adapters are not included
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002609
- ETIM 5.0 Class-Description: Accessories for optic fibre technique
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002609
- ETIM 6.0 Class-Description: Accessories for optic fibre technique
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.