POF Polishing tools and accessories
Polishing discs for different connector designs; polishing sheets; accessories
POF Accessorie for connector assembly; polishing discs and polishing film for Polymer Optical Fibre (980/1000)
Benefits
- Easy to handle
- Suitable to POF Connector Assembly Sets
Product features
- Accessories for POF Assembly
- Polishing disc for various POF connector types
- Other versions are available upon request
- Polishing film with different graining size types for fibre end face treatment
- Polishing process:
POF - Polishing Film 1000 (BU)
Polishing Film 5µm (BN)
Polishing Film 1µm (GN)
PCF - Polishing Film 5 µm (BN)
Polishing Film 1 µm (GN)
Polishing Film 0.3 µm (WH)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001126
- ETIM 5.0 Class-Description: Fibre optic cleaver
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001126
- ETIM 6.0 Class-Description: Fibre optic cleaver
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.