ÖLFLEX® HEAT 125 SC A
UL-single core; 0.34mm² - 120mm²; 0,6/1 kV; electron beam cross-linked polymer compound; -35°C - 125°C; fixed installation; ring packaging; different insulation colours
UL-single core; 0.34mm² - 120mm²; 0,6/1 kV; electron beam cross-linked polymer compound; -35°C - 125°C; fixed installation; ring packaging; different insulation colours
CPR: Article number choice under www.lappkabel.com/cpr
Benefits
- For protection against personal injury and damage to property.
- Electron beam cross-linked insulating material enables use at low and high temperatures (-50°C to +125°C)
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire
- UL-/CSA-approval according to technical data allows use of the product in the North American area.
Application range
- For universal use for wiring machine-internal and cross-plant control circuits.
- Typical areas of application are heaters, switchgear, connection boxes, lighting, etc.
- For fixed installation and occasional flexing without tensile strain.
- For permanent installation on, in, and under plaster, in pipes, and in closed installation ducts.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids
Product features
- Fire behaviour:
- Flame-retardant (IEC 60332-1-2)
- Halogen-free (IEC 60754-1)
- No corrosive gases (IEC 60754-2)
- Low smoke density (IEC 61034-2)
- Low toxicity (EN 50305) - UV-resistant according to ISO 4892-2, method A, and ozone resistant acc. to EN 50396 resp. VDE 0473-396, method B
Norm references / Approvals
- UL AWM Style 3271 and 3820
Product Make-up
- Fine-wire, tinned-copper conductor
- Electron beam cross-linked polyolefin copolymer insulation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²
Minimum bending radius
- Fixed installation: 4 x outer diameter
Nominal voltage
- UL 600V and 1000V
Test voltage
- 4000 V
Temperature range
- Fixed installation: -50°C up to +125°C
UL: up to +125°C max. conductor temp.
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
