ÖLFLEX® HEAT 125 SC 450/750 V

VDE tested single cores according to EN 50525-3-41 (H07Z-K) for more demanding requirements

ÖLFLEX® HEAT 125 SC - halogen free single core with GL certificate, special fire performance, IEC 60332-3, suitable for +125°C

  • CPR: Article number choice under www.lappkabel.com/cpr
  • VDE-tested and -marked
  • Improved characteristics in the event of a fire

Flame-retardantHalogen-freeCold-resistantAssembly timeTemperature-resistantUV-resistant

CEVDEDNVEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Core colourm/ringm/boxCopper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 125 SC - H07Z-K - U0/U: 450/750 V
1235000
1.53green/yellow100-14.421
1235001
1.53black100-14.421
1235002
1.53blue100-14.421
1235003
1.53brown100-14.421
1235005
1.53yellow100-14.421
1235006
1.53green100-14.421
1235007
1.53violet100-14.421
1235009
1.53orange100-14.421
1235104
1.53red100-14.421
1235105
1.53white100-14.421
1235106
1.53grey100-14.421
1235114
1.53dark blue100-14.421
1235003K
1.53brown-200014.421
1235001K
1.53black-200014.421
1235106K
1.53grey-200014.421
1235002K
1.53blue-200014.421
1235000K
1.53green/yellow-200014.421
1235009K
1.53orange-200014.421
1235114K
1.53dark blue-200014.421
1235105K
1.53white-200014.421
1235104K
1.53red-200014.421
1236000
2.53.6green/yellow100-2433
1236001
2.53.6black100-2433
1236002
2.53.6blue100-2433
1236003
2.53.6brown100-2433
1236005
2.53.6yellow100-2433
1236006
2.53.6green100-2433
1236007
2.53.6violet100-2433
1236009
2.53.6orange100-2433
1236104
2.53.6red100-2433
1236105
2.53.6white100-2433
1236106
2.53.6grey100-2433
1236114
2.53.6dark blue100-2433
1236001K
2.53.6black-12002433
1237000
44.3green/yellow100-38.449
1237001
44.3black100-38.449
1237002
44.3blue100-38.449
1237003
44.3brown100-38.449
1237009
44.3orange100-38.449
1237104
44.3red100-38.449
1237105
44.3white100-38.449
1237106
44.3grey100-38.449
1237114
44.3dark blue100-38.449
1238000
64.8green/yellow100-57.667
1238001
64.8black100-57.667
1238002
64.8blue100-57.667
1238003
64.8brown100-57.667
1238104
64.8red100-57.667
1238106
64.8grey100-57.667
1238114
64.8dark blue100-57.667
1239000
106.2green/yellow100-96112
1239001
106.2black100-96112
1239002
106.2blue100-96112
1239003
106.2brown100-96112
1239104
106.2red100-96112
1240000
167.2green/yellow100-153.6172
1240001
167.2black100-153.6172
1240002
167.2blue100-153.6172
1240003
167.2brown100-153.6172
1240104
167.2red100-153.6172
1240114
167.2dark blue100-153.6172
1241000
258.9green/yellow100-240262
1241001
258.9black100-240262
1242000
3510.1green/yellow100-336362
1242001
3510.1black100-336362
1243000
5012.5green/yellow100-480512
1243001
5012.5black100-480512
1244000
7014.2green/yellow100-672710
1244001
7014.2black100-672710
1245000
9516.6green/yellow100-912937
1245001
9516.6black100-912937
1246001
12018.2black100-11521159
1247000
15020.6green/yellow100-14401447
1247001
15020.6black100-14401447
1248001
18522.5black100-17761790
1249001
24026.4black100-23042318

Benefits

  • For safety in areas with high density of people
  • Reduction of flame propagation, density and toxicity of smoke gases in event of fire
  • Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
  • Certified for maritime applications

Application range

  • For the wiring and connection of lighting, heating appliances, control cabinets, and distributors in mechanical and plant engineering
  • For installation in tubes, on, in and under plaster as well as in closed installation ducts
  • Coil winding, electromagnets, pumps, electrical systems
  • Heat treatment plants, pressure die casting, heating and cooling technology
  • Suitable for assembling cable harnesses and wiring during switch cabinet installation

Product features

  • Fire behaviour:
    - Flame-retardant (IEC 60332-1-2)
    - Halogen-free (IEC 60754-1)
    - No corrosive gases (IEC 60754-2)
    - Low smoke density (IEC 61034-2)
    - Low toxicity (EN 50305)
  • Extended fire behaviour:
    H05Z-K (0,5mm² up to 1,0mm²):
    see data sheet
    H07Z-K (≥ 1,5mm²):
    no fire propagation according to IEC 60332-3-24 respectively IEC 60332-3-25
  • Oil-resistant according to DIN EN 50290-2-22 (TM54)
  • Abrasion and notch-resistant
  • UV-resistant according to ISO 4892-2, method A, and ozone resistant acc. to EN 50396 resp. VDE 0473-396, method B

Norm references / Approvals

  • Type H05Z-K and H07Z-K according to EN 50525-3-41 with advanced features
  • DNV GL certificate no. TAE00003NF

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Electron beam cross-linked polyolefin copolymer insulation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²

Minimum bending radius

  • Fixed installation: 4 x outer diameter

Nominal voltage

  • Up to 1.0mm² U0/U 300/500 V
    From 1.5mm² U0/U 450/750 V
  • 0.6/1kV from 1.5 mm² in the case of fixed and protected installation

Test voltage

  • 4000 V

Temperature range

  • Fixed installation: -55°C to +125°C
    Temporary (3.000h): up to +145°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.