ÖLFLEX® HEAT 125 SC 300/500 V
VDE tested single cores according to EN 50525-3-41 (H05Z-K) for more demanding requirements
ÖLFLEX® HEAT 125 SC - halogen free single core with GL certificate, special fire performance, IEC 60332-3, suitable for +125°C
- CPR: Article number choice under www.lappkabel.com/cpr
- VDE-tested and -marked
- Improved characteristics in the event of a fire
Benefits
- For safety in areas with high density of people
- Reduction of flame propagation, density and toxicity of smoke gases in event of fire
- Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
- Certified for maritime applications
Application range
- For the wiring and connection of lighting, heating appliances, control cabinets, and distributors in mechanical and plant engineering
- For installation in tubes, on, in and under plaster as well as in closed installation ducts
- Coil winding, electromagnets, pumps, electrical systems
- Heat treatment plants, pressure die casting, heating and cooling technology
- Suitable for assembling cable harnesses and wiring during switch cabinet installation
Product features
- Fire behaviour:
- Flame-retardant (IEC 60332-1-2)
- Halogen-free (IEC 60754-1)
- No corrosive gases (IEC 60754-2)
- Low smoke density (IEC 61034-2)
- Low toxicity (EN 50305) - Extended fire behaviour:
H05Z-K (0,5mm² up to 1,0mm²):
see data sheet
H07Z-K (≥ 1,5mm²):
no fire propagation according to IEC 60332-3-24 respectively IEC 60332-3-25 - Oil-resistant according to DIN EN 50290-2-22 (TM54)
- Abrasion and notch-resistant
- UV-resistant according to ISO 4892-2, method A, and ozone resistant acc. to EN 50396 resp. VDE 0473-396, method B
Norm references / Approvals
- Type H05Z-K and H07Z-K according to EN 50525-3-41 with advanced features
- DNV GL certificate no. TAE00003NF
Product Make-up
- Fine-wire, tinned-copper conductor
- Electron beam cross-linked polyolefin copolymer insulation
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Fine wire acc. to VDE 0295, class 5 / IEC 60228 class 5 from 0.5 mm²
Minimum bending radius
- Fixed installation: 4 x outer diameter
Nominal voltage
- Up to 1.0mm² U0/U 300/500 V
From 1.5mm² U0/U 450/750 V - 0.6/1kV from 1.5 mm² in the case of fixed and protected installation
Test voltage
- 4000 V
Temperature range
- Fixed installation: -55°C to +125°C
Temporary (3.000h): up to +145°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
