ÖLFLEX® HEAT 180 C MS

Screened and approved silicone cables for North America (AWM recognized)

ÖLFLEX® HEAT 180 C MS - shielded silcione power and control cable, UL/cUL-AWM approved for machine and plant construstion in North America, suitable for +180°C

  • MS = Multi-Standard
    For use in the USA and Canada
  • UL AWM Style 4476 (150 °C/600 V)
  • CPR: Article number choice under www.lappkabel.com/cpr

Halogen-freeCold-resistantInterference signalsTemperature-resistantUV-resistant

CEcRUusEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 180 C MS
0046701
3 G 0.58.643.4100
0046702
4 G 0.59.355.4122
0046703
5 G 0.51060.2137
0046708
2 X 1.0948.2104
0046709
3 G 1.09.565131
0046710
4 G 1.010.274.6152
0046711
5 G 1.01191.5181
0046712
7 G 1.011.9117.9228
0046716
2 X 1.59.665126
0046717
3 G 1.510.179.4152
0046718
4 G 1.510.9101.1186
0046719
5 G 1.511.8122.7222
0046720
7 G 1.512.8158.7281
0046721
12 G 1.516.9245.2431
0046723
18 G 1.519.6346.1600
0046724
25 G 1.523.9495.7833
0046728
3 G 2.511115.5197
0046729
4 G 2.511.9146.7244
0046730
5 G 2.512.9177.9291
0046734
3 G 4.012.3165.9261
0046735
4 G 4.013.4211.5325
0046736
5 G 4.014.9257.2389
0046740
4 G 6.017.2302.8482
0046741
5 G 6.018.7367.6580
0046742
4 G 10.022.8508.4802

Benefits

  • Certified for the USA and Canada for export-oriented machine, appliance and apparatus manufacturers
  • Thicker cable design meets the requirements of the FT-1 flame test and also approved for the external interconnection of apparatuses and appliances
  • Flexibility simplifies installation where space is limited
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • Areas with high ambient temperatures where insulating and sheath materials of conventional cables will embrittle after a short while
  • Typical fields of application
    - Steel, ceramic and iron works
    - Bakery equipment and industrial furnaces
    - Electric motor industry
    - Sauna/solarium construction
    - Thermal and heating elements
    - Lighting technology
    - Ventilator engineering
    - Air-conditioning technology
    - Galvanisation technology

Product features

  • Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2)
  • Flame-retardant acc. to IEC 60332-1-2, Cable Flame Test, CSA FT 1
  • Good hydrolysis and UV-resistance
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Norm references / Approvals

  • UL AWM 4476 and cUL AWM II A/B
    Construction B, External wiring
  • UL File No. E63634

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Silicone-based core insulation
  • Cores twisted together
  • Tinned-copper screen braiding,
    interleaved plastic foil wrapping
  • Silicone-based outer sheath,
    colour black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Colours according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5
  • (Refer to Appendix T16 for the matching US conductor sizes in AWG standard)

Minimum bending radius

  • Occasional flexing: 20 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V
    Working voltage UL: 600 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • According to VDE: -60 °C to +180 °C
  • UL/cUL: up to +150°C
    (adequate ventilation required)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.