ÖLFLEX® HEAT 180 H05SS-F EWKF

Europe-wide standardised silicone connection cables with increased mechanical performance

ÖLFLEX® HEAT 180 H05SS-F EWKF - silicone power cable according to type H05SS-F, for use in machines, plant construction and toolbuilding, suitable for +180°C

International use in combination with proven EWKF quality

Halogen-freeCold-resistantTemperature-resistantUV-resistant

CEHAREACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 180 H05SS-F EWKF
0046900
2 X 0.756.414.454
0046901
3 G 0.75721.667
00469023
4 G 0.757.628.887
00469033
5 G 0.758.536105
0046904
2 X 1.06.819.263
0046905
3 G 1.07.228.881
00469063
4 G 1.07.938.498
00469073
5 G 1.08.848121
0046908
2 X 1.58.428.884
0046909
3 G 1.58.943.2103
00469103
4 G 1.59.957.6128
00469113
5 G 1.510.972154
0046912
2 X 2.59.848141
0046913
3 G 2.510.472158
00469143
4 G 2.511.696195
00469153
5 G 2.512.9120241
0046916
3 G 4.012.3115.2239
00469173
4 G 4.013.7153.6312
0046919
3 G 6.014172.8345
00469203
4 G 6.015.6230.4451

Benefits

  • Harmonised use in Europe
  • Notch and tear-resistant silicone compounds reduce damage due to mechanical stress
  • For harsh environments, more durable than conventional H05SS-F standardised cables
  • Flexibility simplifies installation where space is limited
  • Possesses insulating properties after combustion due to remaining SiO2 ash on the conductor

Application range

  • Areas with high ambient temperatures and occasionally mechanical stress
  • Typical fields of application
    - Steel, ceramic and iron works
    - Bakery equipment and industrial furnaces
    - Electric motor industry
    - Sauna/solarium construction
    - Thermal and heating elements
    - Lighting technology
    - Ventilator engineering
    - Air-conditioning technology
    - Galvanisation technology

Product features

  • EWKF:
    Initial tear propagation and notch resistance
  • Halogen-free (IEC 60754-1), no corrosive gases (IEC 60754-2), flame-retardant (IEC 60332-1-2)
  • Good hydrolysis and UV-resistance
  • Resistant to a multitude of oils, alcohols, vegetable and animal fats and chemical substances
  • Adequate ventilation must be ensured, since the mechanical properties of silicone cables decrease from +100°C in the absence of air

Norm references / Approvals

  • EN 50525-2-83 (H05SS-F)

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Core insulation: based on EWKF silicone
  • Cores twisted together
  • Outer sheath: silicone-based EWKF, notch-resistant, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Colours according to VDE 0293-308, refer to Appendix T9

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • -50 °C to +180 °C
    (adequate ventilation required)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.