NSGAFÖU 1,8/3 kV

Flexible single-conductor rubber cable with 1.8/3 kV rated voltage

NSGAFÖU 1,8/3 kV AC, VDE-certified, power cable, single-conductor rubber cable with outer coating, Class 5, oil-resistant, VDE 0250-602

  • Public transport
  • Control panel internal wiring

Oil-resistant

VDEFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
1600300
1.5714.460
1600301
2.57.52470
1600302
4938.490
1600303
69.557.6120
1600304
101196180
1600305
1613153.6250
1600306
2515240390
1600307
3516.5336470
1600308
5018480625
1600309
7020.5672880
1600310
95249121190
1600311
1202611521430
1600312
1502814401750
1600313
1853117762160
1600314
24034.523042640
3026826
3003828803545

Benefits

  • Arrangements made of single-conductor cables NSGAFÖU in accordance with VDE 0250 Part 602 with nominal voltage of at least U0/U: 1.8/3 kV can be used for short circuit-proof and short-to-ground-proof installation up to 1000 V in acc. with VDE 0100 Part 520 and VDE 0298 Part 3

Application range

  • Wiring of machines, tools, devices, appliances and control cabinets
  • Railway vehicles, buses;
    short-circuit-proof up to 1000 V in switching stations and power distributors
  • In ducts, tubes, pipes, conduits and closed installation channels
  • Bundled or for connection of movable parts

Product features

  • Flame-retardant according IEC 60332-1-2
  • Oil-resistant according to EN 60811-404
  • Normative rated voltage classes U0/U 0.6/1 kVac and 3.6/6 kVac available on request
  • The outer diameters stated in the part number table are maximum values

Norm references / Approvals

  • <VDE> NSGAFÖU 1,8/3 kV cable type approval according to VDE 0250-602

Product Make-up

  • Fine-wire strand made of tinned-copper wires
  • Core insulation: rubber compound, type 3GI3
  • Outer coating: rubber compound, type 5GM3

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Flexible use: 10 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 1.8/3 kV

Test voltage

  • 6000 V

Current rating

  • According to VDE 0298 Part 4, Table 15

Temperature range

  • During laying: -25 up to +80°C
  • Fixed installation: -40°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.