V 1311-A pressing pliers, hydraulic

V 1311: Hydraulic Pressing Pliers for cable lugs and butt connectors,10-400 mm2, crimping profile: hexagonal, pressing force: 13 t

Article number Article designationFor mm²Inner die holdersOuter die holdersWeight (kg)Length (mm)Pieces / PU
61795925
V 1311-A10 - 400V 1316V 13184.95901

Benefits

  • Automatic quick feed of pressing dies and mandrels
  • Requires low hand force, about 245 N at max. force
  • Ergonomic handles
  • Pressing head rotates by 180 degrees
  • Few tool parts, easy to change

Application range

  • System 1311 for pressing copper connections of 10 - 400 mm²

Included

  • Complete unit, no external pump required
  • Supplied with wooden carry box
  • Pressing dies and die holders need to be ordered seperately

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

On request

  • Battery powered tool on request

Note

  • Crimping profile: Hexagonal and mandrel
  • Pressing force: 130 kN (13 t)

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.