ÖLFLEX® SERVO FD 797 CP

Screened servo cable without filler cords with PUR outer sheath for highly dynamic power chain application - certified

ÖLFLEX® SERVO FD 797 CP - Shielded servo cable without filler cords, easily detachable inner sheath, up to 50 % faster and cleaner cable preparation, optimised service life in drag chain applications.

  • Extended Line Performance - Long travel lengths or high acceleration
  • Cable design without filler cords

Halogen-freeCold-resistantMechanical resistanceOil-resistantPower chainInterference signalsUV-resistant

CERUC_RU

Article number Number of cores and mm² per conductorOuter diameter (mm) approx.Copper index (kg/km)Weight (kg/km)
1037950
4 G 1,59.479158
1037926
4 G 1,5 + (2x0,5)12.3117.2241
1037959
4 G 1,5 + (2x1,5)12.4135253
1037969
4 G 1,5 + (2x2x0,75)13.4159305
1037932
4 G 1,5 + (3x1)12.3143.8256
1037954
4 G 1018.4449672
1037951
4 G 2,511129220
1037927
4 G 2,5 + (2x0,5)13.5161.2308
1037960
4 G 2,5 + (2x1,5)14.2188355
1037970
4 G 2,5 + (2x2x1)16207438
1037933
4 G 2,5 + (3x1)13.7204.3337
1037952
4 G 413.1186335
1037981
4 G 4 + (2x1)16.1238.9437
1037971
4 G 4 + (2x1) + (2x1,5)17.8344561
1037961
4 G 4 + (2x1,5)16.3235450
1037934
4 G 4 + (3x1)15.8250444
1037953
4 G 615.2296455
1037982
4 G 6 + (2x1)18.1339.5561
1037972
4 G 6 + (2x1) + (2x1,5)19.7436686
1037962
4 G 6 + (2x1,5)17.4329562
1037935
4 G 6 + (3x1,5)17.8381.4585

Benefits

  • Cable construction without filler cords and with a special, easily detachable inner sheath saves up to 50 % of the time needed to prepare the cable for assembly. There is no need to remove many individual filling cords.
  • Optimised service life in drag chain applications, even with long travel distances and high accelerations, as the requirements of the LAPP Extended Line performance class are exceeded.
  • Low capacitance design enables longer cable connection between frequency converter and motor
  • Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
  • UL-/CSA-approval according to technical data allows use of the product in the North American area.
  • Less soiling at the workplace, as there are no more filling cords to deal with during assembly.

Application range

  • Connecting cable between servo controller and motor
  • In power chains or moving machine parts
  • For use in assembling & pick-and-place machinery
  • Particularly in wet areas of machine tools and transfer lines
  • Flexible use at temperatures down to -40°C.
  • For indoor and outdoor use

Product features

  • Flexible down to -40°C
  • Oil-resistant according to EN 50363-10-2
  • Flammability:
    UL/CSA: VW-1, FT1
    IEC/EN: 60332-1-2
  • Halogen-free materials
  • Abrasion and notch-resistant
  • Resistant to drilling fluids according to 60092-360, annex C+D

Norm references / Approvals

  • UL AWM Style 21209cULus AWM I/II A/B, 1000V 90° FT1CSA AWM I/II A, 1000V 90° FT1
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Extra-fine wire strand made of bare copper wires (class 6)
  • Core insulation: polypropylene (PP)
  • Individual design depending on the item:
    Power cores without or with one or two individually shielded control core pairs twisted together in short lay lengths;
    Power cores with control core triplet twisted together in short lay lengths
  • Extruded inner sheath
  • Tinned-copper braiding
  • PUR outer sheath, orange (RAL 2003)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
  • Single-paired versions:
    (2x1,5): black; white
    (2x0,5): brown; white
    Double-paired versions:
    1 mm²: black with white numbers 5-6
    1,5 mm²: black with white numbers 7-8
    Triplet versions:
    black with white numbers 1-3

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexing: up from 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • Power cores and control cores:
    IEC U0/U: 600/1000 V
  • UL & CSA: 1000 V

Test voltage

  • Core/Core: 4 kV
  • Control pair:Core/core: 4 kVCore/pair screen: 4 kVPair screen/overall screen: 500 V

Protective conductor

  • G = with GN-YE protective conductor

Bending cycles & operation parameters

  • See Selection Table A2-1 in the appendix of our online catalogue

Temperature range

  • Flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.