ÖLFLEX® DC ROBOT 900
Abrasion- and oil-resistant PUR robot cable for dynamic bending and torsion motions
ÖLFLEX® DC ROBOT 900 - DC power and control cable for bending and torsional load in harsh environmental conditions
- Designed for DC applications in industrial environment with color code acc. EN 60445
- Simultaneous bending and torsion
- Torsion angle up to +/- 360 °/m
Benefits
- With color code according to EN 60445 for DC systems
- Space-saving installation due to small cable diameters
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
Application range
- For DC applications in the low-voltage range.
- Industrial machinery and machine tools
- Automated handling equipment
- Automotive industry
- Inside of dresspacks of buckling arm robots and for use for gantry robots
Product features
- Abrasion and notch-resistant
- Flame-retardant
- High oil-resistance
- Flexible at low temperatures
- Color code according to EN 60445 for DC systems
Norm references / Approvals
- Color code according to EN 60445 for DC systems
- Designed for up to 5 million torsion cycles
- For use in power chains: Please comply with assembly guideline Appendix T3
- For travel distances up to 10 m
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: TPE
- Cores twisted in layers in short lay lengths
- Non-woven wrapping
- PUR outer sheath, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001578
- ETIM 5.0 Class-Description: Flexible cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001578
- ETIM 6.0 Class-Description: Flexible cable
Core identification code
- According to EN 60445
- red, white, green-yellow
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Torsion
- Torsion load max. ± 360 °/m
Minimum bending radius
- For flexible use: 12,5 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- DC (core-ground): max. 0,75 kV
DC (core-core): max. 1,5 kV
Test voltage
- 4000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -35°C up to +90°C
- Fixed installation: -50°C to +90°C
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
