ÖLFLEX® ROBOT 900 P
Abrasion- and oil-resistant PUR robot cable for dynamic bending and torsion motions
ÖLFLEX® ROBOT 900 P - Power and control cable for bending and torsional load in harsh environmental conditions
- Simultaneous bending and torsion
- Torsion angle up to +/- 360 °/m
Benefits
- Space-saving installation due to small cable diameters
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
Application range
- Industrial machinery and machine tools
- Automated handling equipment
- Automotive industry
- In power chains or moving machine parts
- Inside of dresspacks of buckling arm robots and for use for gantry robots
Product features
- Abrasion and notch-resistant
- Flame-retardant
- High oil-resistance
- Flexible at low temperatures
- Low-adhesive surface
Norm references / Approvals
- Designed for up to 5 million torsion cycles
- For use in power chains: Please comply with assembly guideline Appendix T3
- For travel distances up to 10 m
Product Make-up
- Fine or extra-fine strands made of bare copper wire
- Core insulation: TPE
- Cores twisted in layers
- Versions with additional center pair:
2 cores twisted to a pair, PTFE foil wrapping, layer of tinned copper wires - Wrapping of PTFE tape
- PUR outer sheath, black (similar RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Up to 0.34 mm²: DIN 47100 cores
- From 0.5 mm²: black cores with white numbers, cores of screened pair (2 x 1.0) are marked with no. 1 + 2
Mutual capacitance
- C/C approx. 100 nF/km
- C/S approx. 120 nF/km
Inductivity
- approx. 0.7 mH/km
Conductor stranding
- Fine wire or extra-fine wire
Torsion
- Torsion load max. ± 360 °/m
Minimum bending radius
- For flexible use: 15 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- Up to 0,34 mm²: 48 V AC
- From 0.5 mm² U0/U: 300/500 V
Test voltage
- Up to 0.34 mm²: 1500 V
- From 0.5 mm²: 3000 V
Protective conductor
- G = with GN-YE protective conductor
- X = without protective conductor
Temperature range
- Flexing: -40°C to +80°C
Fixed installation: -50°C to +80°C
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
