ÖLFLEX® VFD 2XL
Multi-listed, flexible VFD cable
ÖLFLEX® VFD 2XL - screened VFD cable for fixed installation or occasional flexing with UL TC-ER.
- VFD drive and motor connections
- Wide application range (NFPA 70/NEC)/ compliance with NFPA 79 for industrial machinery
- EMC-compliant
Benefits
- Reduced insulation wall thickness, thus space-saving installation
- Multi-standard certification reduces part varieties and saves costs
- Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
- Low capacitance design enables longer cable connection between frequency converter and motor
- UL TC-ER and c(UL) CIC/TC approved
Application range
- Connecting cable between Frequency converter and motor
- For fixed installation or applications with occasional movements
- Class 1 Division 2 per NEC Articles 336, 501
- Plant engineering
- Industrial machinery and machine tools
Product features
- Oil-resistant according to UL OIL RES I & II
- Flame-retardant according to CSA FT4
UL Vertical-Tray Flame Test - 90°C Wet or Dry; -40°C Cold Bend;-25°C Cold Impact
- Sunlight Resistant; Direct Burial
Norm references / Approvals
- UL TC-ER (exposed run) per UL 1277
- Class 1 Division 2 per NEC Articles 336, 501
- Flexible Motor Supply Cable per UL 2277
- c(UL) CIC/TC FT4; cRU AWM I/II A/B FT4
- CE (50V - 1kV)
Product Make-up
- Fine-wire, tinned-copper conductor
- Core insulation: XLPE
- Aluminum-coated foil
- Screening: wrapped with braided tinned-copper wires
- Outer sheath: Specially formulated thermoplastic elastomer (TPE), black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Black with white numbers
Certifications
- USA: UL TC-ER, WTTC, Flexible Motor Supply
Canada: c(UL) CIC/TC FT4, cRU AWM I/II A/B FT4
Conductor stranding
- Fine wire
Minimum bending radius
- Occasional flexing: 15 x outer diameter
- Fixed installation: 7.5 x outer diameter
Nominal voltage
- UL TC: 600V/2000V
UL Flexible Motor Supply: 1000V
c(UL) CIC/TC: 600V
cRU AWM: 1000V - IEC U0/U: 600/1000 V
Test voltage
- 6000 V
Protective conductor
- G = with GN-YE protective conductor
Temperature range
- Occasional flexing: -25°C to +90°C
Fixed installation: -40°C to +90°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 610 m drum or 8 x 76 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
