ÖLFLEX® HV EV T6 FHLR2GCB2G
High voltage cable; U0/U: 1 /1 kV AC rms according to (manufacturer specifications), U0/U: 1,5/1,5 kV DC according to (manufacturer specifications); Number of cores: 1; 4.0 mm²; orange
- Extraflexible
- T6-200°C per ISO 6722-1, ISO 19642
- Copper conductor Class C according to ISO 19642
Benefits
- Single-core high-voltage cable for voltages up to 1000 V AC and 1500 V DC.
- Available with conductor cross-sections from 4.00 - 120.00 mm2.
- Core insulation and outer sheath made of a special silicone elastomer compound provide excellent resistance to many chemical substances, oils, high temperatures up to +200 °C and environmental influences such as UV radiation and ozone.
- Halogen-free and flame-retardant materials reduce the risk of flame propagation and high smoke density in the event of a fire.
- Ideal protection against electromagnetic interference thanks to double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage.
Application range
- For use in battery energy storage systems (BESS).
- For cabling high-voltage batteries, power electronics, electric motors or battery management.
- For operating temperatures from -65°C to +200°C.
Product features
- Flame-retardant according to IEC 60332.1.2
- High oil-resistance
- Halogen-free according to IEC 60754
Norm references / Approvals
- ISO6722; ISO19642 where applicable; IEC 60754; IEC 61034; IEC 60332-1-2
Product Make-up
- Flexible bare copper class B/C acc. to ISO 19642
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Conductor stranding
- Very fine wires, Class C according to ISO 19642
Minimum bending radius
- Fixed installation: 4 x outer diameter
Nominal voltage
- 1000 Vac/1,500 Vdc according to ISO 19642
Temperature range
- Fixed installation: -65°C up to +200°C
Class F, Class T6 according to ISO 19642-1
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
