X00V3-D Copper Earthing Cable
Flexible at cold temperatures, <HAR>-type single conductor for earthing and shorting
X00V3-D, special single core, earthing cable for grounding and shorting, flexible at low temperatures -25°C, PVC outer sheath transparent
- Grounding, Shorting prior to field maintenance
- Flexible at low temperatures
Application range
- Provides protection during repairs
- For earthing in high-voltage power installations of power companies and railway systems
- For earthing devices and potential equalisation on machine parts and EDP systems
- For applications in cold environments
Norm references / Approvals
- Based on VDE 0283 part 3 resp. EN 61138
Product Make-up
- Conductor made of bare copper wires
- Outer sheath: Based on PVC, transparent
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000993
- ETIM 5.0 Class-Description: Single core cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000993
- ETIM 6.0 Class-Description: Single core cable
Conductor stranding
- Based on VDE 0283 part 3 resp. EN 61138
Minimum bending radius
- Flexible use: 12 x outer diameter
Test voltage
- 1000 V
Temperature range
- Flexible use: -25°C to +55°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Packaging size: Coil ≤ 30 kg, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
