SILVYN® LCC-C
SILVYN® LCC coupler - nickel-plated brass conduit coupler
Connection of two conduits
Benefits
- Optional extension of SILVYN® LCC-2 / LCCH-2
- Fast assembly
- High tensile strength
Application range
- In combination with protective conduit:
- SILVYN® LCC-2 / LCCH-2
- Conduit coupler for extension
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Certifications
- IEC EN 61386-23
Material
- Nickel-plated brass
Protection rating
- IP 65
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.