SILVYN® LCG-M
SILVYN® LCG-M is a nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal
Benefits
- High tensile strength
- Vibration protection
- Enhanced sealing
Application range
- In combination with protective conduit:
- SILVYN® LCC-2 / LCCH-2
- Applications with high mechanical stress
- Used in areas where liquids are present
Product Make-up
- Metric connection thread
- Hexagonal collar
- Threaded sleeve
- Cap nut
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
- ETIM 5.0 Class-Description: Screw connection for protective metallic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
- ETIM 6.0 Class-Description: Screw connection for protective metallic hose
Norm references / Approvals
- IEC EN 61386-23
Material
- Body: nickel-plated brass
Seal: PA compression seal
Protection rating
- IP 65
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.