SILVYN® LCW-M
SILVYN® LCW-M is an angled nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal
Benefits
- High tensile strength
 - Vibration protection
 - Enhanced sealing
 
Application range
- In combination with protective conduit:
 - SILVYN® LCC-2 / LCCH-2
 - Applications with high mechanical stress
 - Used in areas where liquids are present
 
Product Make-up
- Metric connection thread
 - 90° hexagonal collar
 - Threaded sleeve
 - Cap nut
 
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001180
 - ETIM 5.0 Class-Description: Screw connection for protective metallic hose
 
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001180
 - ETIM 6.0 Class-Description: Screw connection for protective metallic hose
 
Norm references / Approvals
Material
- Body: nickel-plated brass
Seal: PA compression seal 
Protection rating
- IP 65
 
Temperature range
- -50°C to +135°C
 
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.