SILVYN® FCL
Benefits
- Fast assembly
- Easy to disassemble
- High mechanical strength
- Conduit retained by rib
- No loose parts
Application range
- In combination with protective conduit:
- SILVYN® FPAS
- Fastening of conduits on machine walls for all applications
Product features
- Removeable with a screwdriver
- One-piece conduit holder
Product Make-up
- One-piece conduit holder with borehole for fixation
Note
- UV-resistant and weather-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001171
- ETIM 5.0 Class-Description: Holder for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001171
- ETIM 6.0 Class-Description: Holder for protective hose
Certifications
- IEC EN 61386-23
Colour delivered
- Grey (RAL 7031)
Black (RAL 9005), UV-resistant
Material
- PA66
Halogen-free
Temperature range
- -50°C to +135°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.