SILVYN® SPLIT COS
SILVYN® SPLIT COS is a one-piece conduit holder to fix a cable protection conduit
Benefits
- Fast assembly
- Easy to disassemble
- High tensile strength
- Conduit retained by rib
- No loose parts
Application range
- In combination with protective conduit:
- SILVYN® SPLIT
- Fastening of conduits on machine walls for all applications
Product features
- One-piece conduit holder
Note
- UV-resistant and weather-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001171
- ETIM 5.0 Class-Description: Holder for protective hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001171
- ETIM 6.0 Class-Description: Holder for protective hose
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Halogen-free PA
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.