SILVYN® SPLIT
SILVYN® SPLIT is a parallel corrugated, divisible conduit that is qualified for subsequent installation
Subsequent cable protection
Benefits
- Dimensionally stable
- Flexible
- Crush-resistant
- Low rodent-protection
- Fast and easy assembly
Application range
- Vehicle construction
- Shipbuilding
- Mechanical engineering
- Electrical industry
- Used in areas where cables and wires need to be protected after assembly
Product features
- Halogen-free (PA6)
- Abrasion-resistant
- High resistance to oil, petrol, acids and other chemicals
- Very good UV- and Weathering performance (SILVYN® SPLIT PP UV)
Product Make-up
- Divisable corrugated conduit
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001175
- ETIM 5.0 Class-Description: Corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001175
- ETIM 6.0 Class-Description: Corrugated plastic hose
On request
- Polyamide 12 version (highly flexible)
- ETFE version (high-temperature resistant up to +200°C)
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Polyamide 6 (PA6)
Polypropylene (PP)
Protection rating
- IP 43 with SILVYN® SPLIT COV
Temperature range
- PA6 : -40°C to +120°C
PP : -40°C to +135°C
PP UV: -40°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.