SILVYN® SPLIT COV-M
SILVYN® SPLIT COV is a divisable conduit fitting for subsequent installation with the divisible conduit SILVYN® SPLIT
Benefits
- Fast and easy assembly
- Subsequent mountable conduit insertion
Application range
- In combination with protective conduit:
- SILVYN® SPLIT
- Mechanical engineering
- Electrical industry
- Used in areas where cables and wires need to be protected after assembly
Product features
- divisable counter nut with metric thread
Note
- UV-resistant and weather-resistant
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001176
- ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001176
- ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose
Colour delivered
- Black (RAL 9005), UV-resistant
Material
- Halogen-free PA
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.